TASKING Safety Checker

Safety Checker by TASKING is a SIL (Safety Integrity Level) aware Static Analyzer which supports Software Partitioning and helps to assure Freedom from Interference between software with incompatible SILs. Beside isolation of code and data, the Safety Checker is also capable of checking C source code (ISO/IEC 9899:1990 and 1999) for possible vulnerabilities, including MISRA C guidelines (1998, 2004 and 2012) and CERT C secure c

Multi Core Performance Tool

The TASKING® Multi Core Performance Tool is a cost-efficient tool that enables expert and non-expert users to optimize the available bandwidth of each core and to improve system performance for embedded software running on a given platform with Infineon AURIXTM devices.

Features & Benefits:

  • Accurately measures the behavior and interaction of all software components running on an AURIX multi-core device during run-time (core load analysis)
  • Points to the tasks & functions which overloads the cores
  • Detects & highlights the time slot when a core overload happens
  • Real-Time Operating System (RTOS) analysis

Read more

TASKING Embedded Profiler

The TASKING EMBEDDED PROFILER is a non-intrusive Intelligent Performance Optimization tool providing performance information and cross-links to source code or settings causing bottlenecks, enabling software developers to easily identify and implement code changes which improve performance on Infineon TriCore/AURIX hardware - without the need to have all the expert know-how of the hardware itself. More information in this Product Overview.

See also: TASKING LAPACK Performance Libraries