A new dimension in sophisticated inverter design

MIPAQ(TM) Pro - The High Power IPM outperforms by easy and secure scalability, smart protection, fast and convenient design-in.

Compact & smart inverter design

The high power IPM outperforms by easy scalability and smart protection.

MIPAQ™ Pro

Based on more than twenty years of experience in the field of high power modules and systems, Infineon Technologies AG has developed the all-new MIPAQ™ Pro intelligent power module (IPM).

MIPAQ™ Pro is a fully qualified and tested IPM integrating IGBTs, gate drivers, a heat sink, sensors, digital control electronics as well as digital bus communication. It comes in a half-bridge configuration with blocking voltages of 1200 V and 1700 V. Nominal current ratings of up to 2400 A are supported. The new high power IPM is available with liquid cooled as well as air cooled heat sinks.

Contact us

*Mandatory

A new dimension in smart protection