XMC4000 in Industrial Applications

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

XMC4000 is the ideal solution to enable sophisticated algorithms in applications like advanced motor control and power conversion control. Innovative products powered by XMC4000 serve market segments like renewable energy, logistics, factory and building automation, transportation and any others where leading-edge real-time and signal-processing capabilities are needed, even in ‘hot environments’ e.g. in proximity to a motor.

 

Application Examples:  1. CNC Machine, 2. Field I/O, 3. Device Solar String Inverter



1. Application Example: CNC Machine

 

Infineon XMC4500 is best suited for supporting high-end motor control applications such as servo drives for CNC machines. The XMC4500 offers the computing performance to run several hard real-time tasks in parallel to heavy communication stacks. With 1 MB embedded flash, 160 kB RAM and a rich peripheral set, it is possible to tailor the application’s specific requirements.

 

CNC-maschine-example

 

Application Requirement Used Device Feature

Quadrature Encoder position detection

POSIF interface together with Capture Compare Unit CCU4

Rotary angle detection with Resolver

Carrier pattern generator for primary coil excitation and resolver feedback signal measurement via Analog to Digital Converter (ADC)

Motor control inverter

Capture Compare Unit CCU8

 In-phase current measurement via galvanic isolated Delta Sigma Modulator

Delta Sigma Demodulator (DSD)

 Main and auxiliary power supply generation with Power Factor Correction (PFC)

Pulse generation via Capture Compare Unit CCU4 and current/voltage measurement via Analog to Digital Converter (ADC)

Sensor calibration, offset and gain adjustment

Digital to Analog Converter (DAC)

Fieldbus interfac

Via Ethernet MAC with IEEE1588 timestamping and/or CAN

External memory extension for process data image and code

External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash

Service access via plug and play interface

USB 2.0 OTG interface

User access for machine configuration

SD/MMC interface


2. Application Example: Field I/O Device

 

Industrial field I/O devices must safely control process inputs and outputs. These can be e. g. switches or relays for process actuators, digital sensors for supervision or light curtains for protection. Infineon’s ISOFACE™ family is specifically designed for this purpose. Together with XMC4000 devices a complete system solution is possible. A safe path can be accomplished by using a redundant chipset of ISOFACE™ or XMC4000.

 

field-IO-device-example

 

Application Requirement Used Device Feature
ISOFACE™ input/output communication Fast SPI interface (up to 20 MBaud) with individual chipselect generation for each ISOFACE™
Redundant path with secondary chipset Fast QuadSPI interface (up to 80 MBaud)
External memory extension for process data
image and code
External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash
Fieldbus interface Via Ethernet MAC with IEEE1588 timestamping and/or CAN
External memory extension for process data image and code External Bus Unit EBU supporting synchronous and asynchronous protocols for e. g. SDRAM and NAND- or NOR-flash
Service access via plug and play interface USB 2.0 OTG interface
User access for machine configuration SD/MMC interface

3. Application Example: Solar String Inverter

 

In today’s solar inverter applications the goal is to achieve the last percentage of efficiency. This is only possible by using optimized inverter topologies with best-in-class power switches. The control of these topologies requires sophisticated pulse generation with symmetric, asymmetric, periodic and aperiodic shapes. In order to operate the solar module in its maximum power point, a fast and accurate simultaneous measurement of current and voltage is necessary. Low load conditions have to be managed in the same way as overloads and safe switch off. Furthermore today’s solar inverters are connected to the internet for remote control and data acquisition. The intelligent peripheral set of the XMC4500 offloads the CPU to safe enough headroom for computing both the hard real-time tasks and the heavy software communication stacks.

 

Solar-String-Inverter-example

 

Application Requirement Used Device Feature
Solar inverter (3-level) Pulse generation via Capture Compare Unit CCU8
In-phase current and hot voltage measurement via galvanic isolated Delta Sigma Modulator Delta Sigma Demodulator (DSD)
Interleaved buck/boost converter with Power Factor Correction (PFC) Pulse generation via Capture Compare Unit CCU4
Line synchronization Time measurement via Capture Compare Unit CCU4
Internet access for remote control and data acquisition Ethernet MAC
Display Fast SPI (up to 20 MBaud)
Service access via plug and play interface USB 2.0 OTG interface
Battery buffered Realtime Clock RTC




Application Brochure

Title Size Date Version
6.7 MB 30 Jul 2014
409 KB 28 Jan 2016 01_00

Training

Title Size Date Version
3.1 MB 28 Sep 2016 02_00
1.5 MB 25 Aug 2016 01_01
1.3 MB 03 Aug 2016 01_00
1.1 MB 25 Aug 2016 01_00
1.3 MB 29 Apr 2016 01_00
674 KB 13 Apr 2016 01_00
1.3 MB 25 Aug 2016 01_00
1.1 MB 03 Nov 2016 01_00
1.9 MB 20 Jul 2016 01_02
690 KB 18 Aug 2016 01_00
2.1 MB 17 Aug 2016 01_00
1.4 MB 25 Aug 2016 01_00
1.1 MB 18 Aug 2016 01_00
2.1 MB 29 Apr 2016 01_00
1.3 MB 29 Apr 2016 01_00
1.2 MB 25 Aug 2016 01_00
1.5 MB 25 Aug 2016 01_00
583 KB 26 Sep 2016 01_00
1.3 MB 22 Aug 2016 01_00
1.5 MB 18 Aug 2016 01_00
1 MB 25 Aug 2016 01_00
996 KB 14 Jul 2016 01_00
847 KB 23 Feb 2016 01_00
1.2 MB 18 Aug 2016 01_00
1.5 MB 19 Oct 2016 01_00
882 KB 19 Oct 2016 01_01
1.1 MB 19 Oct 2016 01_02
1 MB 03 Nov 2016 01_01
1.2 MB 03 Nov 2016 01_01
1.1 MB 03 Nov 2016 01_02
1.3 MB 19 Oct 2016 01_02
1.2 MB 19 Oct 2016 01_02
892 KB 14 Jun 2016 01_01
721 KB 03 Nov 2016 01_01
1.1 MB 19 Oct 2016 01_02
2 MB 03 Nov 2016 01_02
1.3 MB 19 Oct 2016 01_02
847 KB 03 Nov 2016 01_01
715 KB 03 Nov 2016 01_01
927 KB 03 Nov 2016 01_01
900 KB 03 Nov 2016 01_01
1.1 MB 03 Nov 2016 01_01
810 KB 20 Jan 2015 01_00
1.1 MB 03 Nov 2016 01_01
1.1 MB 03 Nov 2016 01_01

Article

Title Size Date Version
3.3 MB 22 Jul 2016 01_00

Application Notes

Title Size Date Version
1,008 KB 30 Jun 2016 01_00
998 KB 13 Jun 2016 01_00
6 MB 02 Aug 2016 01_02
664 KB 29 Sep 2016 01_00
1.3 MB 29 Jul 2015 01_00
1 MB 29 Jul 2015 01_00
1.2 MB 23 Mar 2016 01_01
17.5 MB 11 Oct 2016 01_00
3.4 MB 28 Sep 2016 01_00
2.9 MB 15 Mar 2016 03_05
1.8 MB 29 Jul 2015 01_00
909 KB 29 Jul 2015 01_00
985 KB 29 Sep 2016 01_02
726 KB 29 Jul 2015 01_00
992 KB 29 Jul 2015 01_00
667 KB 29 Jul 2015 01_00
1.1 MB 23 Mar 2016 01_01
985 KB 04 Jan 2017 01_00
3.7 MB 03 Aug 2016 01_02
415 KB 24 May 2016 01_00
5.2 MB 30 Jun 2016 01_00
510 KB 15 Nov 2016 01_01
891 KB 29 Jul 2015 01_00
749 KB 29 Sep 2016 01_02
1 MB 29 Sep 2016 01_00
725 KB 30 Jul 2015 01_00
1 MB 29 Jul 2015 01_00
900 KB 29 Jul 2015 01_00
13.6 MB 28 Sep 2016 01_00
1.2 MB 22 Oct 2014 01_02

Getting Started

Title Size Date Version
1.9 MB 11 May 2016 02_00
3 MB 24 Aug 2016 01_00

Product Selection Guide

Title Size Date Version
21 MB 22 Feb 2016 00_00

Product Brochure

Title Size Date Version
4 MB 18 Oct 2016 01_00

Additional Product Information

Title Size Date Version
134 KB 28 Jan 2016 01_00

Self Service

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon