BTS441TG
Overview
The BTS441TG is a high side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Summary of Features
- Fit for 12V and 24V application
- Overload protection
- Current limitation
- Short circuit protection
- Thermal shutdown
- Overvoltage protection (including load dump)
- Fast demagnetization of inductive loads
- Reverse battery protection with external resistor
- CMOS compatible input
- Loss of ground and loss of Vbb protection
- Electrostatic discharge (ESD) protection
- Very low standby current
- AEC qualified
- Green product (RoHS compliant)
Benefits
- Negative voltage clamped at output with inductive loads
- Current limitation
- Very low standby current
- Thermal shutdown with restart
- ESD-Protection
Potential Applications
- Truck and Agriculture vehicle solutions (24V)
- Power train / clutch transmission
- Automotive Lighting
- Body Control Module
- Seat control
- Decentralized Mirror Module
- Decentralized Light Module
- Start&Stop transmission
- HEV Main Battery Pack
- Infotainment System
Videos
Training
Support