EVAL-M1-IM828-A
Active and preferred
RoHS Compliant

EVAL-M1-IM828-A

Evaluation board for CIPOS™ Maxi, features 1200 V SiC IPM IM828-XCC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-IM828-A
EVAL-M1-IM828-A
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSiC™ MOSFET, iMOTION™ Motor Control ICs, Microcontroller, Motor Driver, Intelligent Power Modules (IPM)
  • Input Type
    AC
  • Interfaces
    USB
  • Motor Power max
    8000 W
  • Pout max
    8000 W
  • Product Name
    EVAL-M1-IM828-A
  • Qualification
    Industrial
  • Sub Application
    Fans, Pumps, Servo, HVAC
  • Supply Voltage max
    480 V
  • Target Application
    Drives
  • Topology
    3-Phase - 2 Level

OPN
EVALM1IM828ATOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL-M1-IM828-A supports initial application development with the CIPOS™ Maxi SiC IPM. It features the IM828-XCC, part of the CIPOS™ Maxi product family, optimized for industrial applications such as power factor correction in HVAC, fan motors, pumps, and motor drives. When combined with control boards equipped with the M1 20-pin interface connector, like EVAL-M1-101T, it demonstrates the CIPOS™ Maxi SiC IPM technology for motor drives.

Features

  • Ready to use power stage with 1200 V IPM to drive 3-phase motor
  • Nominal input voltage 380 Vac
  • Max. 8 kW output power w/ cooling
  • On board EMI filter
  • Over current protection
  • Over temperature protection
  • Testpads w/ hook for oscill. probes
  • MADK M1 20pin interface connector
Documents

Design resources