KIT_MINIWIGGLER_3_USB

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Order Nr.: KIT_MINIWIGGLER_3_USB Price : 99,- EUR Buy Online

 

High-Performance and Cost-Effective Tool Access Hardware
The DAP miniWiggler V3 is the successor of the DAP miniWiggler. It converts from the PC/USB to the debug interface (10-pin DAP/SPD/SWD, 20-pin Automotive JTAG) of an Infineon Microcontroller device. The software interface for tools is the DAS (Device Access Server) DLL. The latest DAS version can be downloaded at www.infineon.com/das

 

Applications and Supported Tools:

Supported Microcontroller Devices:
AURIX, TriCore, XMC4000, XMC1000, XC2000, XE166, XC166, XC800

Summary of Features:

  • Clock rate up to 30 MHz (programmable)
  • All signals are 5.5V, scaling down to 1.65V
  • USB 2.0 (high-speed)
  • Certified drivers for Microsoft Windows XP, VISTA, 7, and 8
  • USB, JTAG and DAP/SPD hotplug and unplug
  • 3 on-board status LED
  • Support for Automotive 20-pin JTAG on 10-pin DAP connectors
  • Connector for frontend extensions (e.g. for galvanic isolation) added

Parametric KIT_MINIWIGGLER_3_USB
Product Name   KIT_MINIWIGGLER_3_USB
Family   Microcontroller
Target Application   Automation
Target Application   Automotive
Target Application   Data Processing
Target Application   Industrial
Type   Evaluation Board
Sales Product Name KIT_MINIWIGGLER_3_USB
OPN KITMINIWIGGLER3USBTOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.