IGI60F100A1L
CoolGaN™ Integrated Power Stage (IPS) single-channel 600 V to deliver high density, high efficiency solution
IGI60F100A1L combines a single 100 mΩ (typ.) / 600 V enhancement-mode CoolGaN™ switch with a dedicated gate driver in a thermally enhanced 8 x 8 mm QFN-21 package. Due to the galvanic functional isolation between input and output, the power stage can cover a broad spectrum of applications and topologies.
Infineon’s CoolGaN™ power switches provide a very robust gate structure. When driven by a continuous gate current of a few mA in the “on” state, a minimum on-resistance RDS(on) is always guaranteed, independent of temperature and parameter variations.
This product is available on demand only, please contact us here to place your request or receive more information.
特長
- Functional isolation
- Integrated gate drive
- Fully tunable rise/fall times
- Thermally optimized package
利点
- Easy to drive with digital PWM input
- Low system BOM
- Complete configurability of gate path via simple RC interface
- Allows short dead-time setting to maximize system efficiency
- Small package for compact system designs
推奨アプリケーション例
- AC-DC Converters
- DC-DC Converters
- Uninterruptible Power Supplies (UPS)
- Power adaptors
- LED lighting
- Solar micro inverters