EiceDRIVER™ X3 Enhanced and X3 Compact: 高い柔軟性と設計のしやすさを兼ね備えたゲートドライバファミリに、強化絶縁機能を追加
2021年4月22日、ミュンヘン (ドイツ)
インフィニオンテクノロジーズAG(FSE: IFX / OTCQX: IFNNY)は、 設計が容易なEiceDRIVER™ X3 Compact (1ED31xx) および柔軟性の高いEiceDRIVER X3 Enhanced Analog (1ED34xx) と Digital (1ED38xx) のゲートドライバファミリに、より高い安全性と長寿命を実現するため優れた強化絶縁機能を備えたモデルが追加されました。これらの新製品はVDE 0884-11認証を取得しています。8mmのワイドボディパッケージを採用しており、 産業用ドライブ、 ソーラーシステム、 無停電電源装置、 電気自動車の充電など、厳しい絶縁要求が求められるアプリケーションに適しています。
汎用性の高いEiceDRIVER X3 Compactシリーズは、5.5A、10A、14Aの駆動電流と90nsの最適化された伝達遅延を提供します。また、SiC MOSFETの0 Vターンオフに最適なミラークランプ機能を搭載したモデルもラインナップしています。これらの機能により1ED31xxは、高いスイッチング周波数のアプリケーションやIGBT7および電圧定格2300Vまでのパワースイッチの駆動に適しています。
EiceDRIVER X3 Enhanced Analog and Digitalファミリは、高精度なDESAT機能に加え、I2Cを介してICに搭載する機能のパラメータ設定が可能です。これにより、設計の自由度を高め、ハードウェア開発の複雑さや評価時間を削減できます。さらに、内蔵された機能を使って動作をモニタリングする事で予知保全が可能になります。
供給状況
EiceDRIVER X3 Enhanced 1ED34xx、1ED38xx、EiceDRIVER X3 Compact 1ED31xx、評価ボード EVAL-1ED3121MX12H、 EVAL-1ED3122MX12H、 EVAL-1ED3124MX12H、 EVAL-1ED3491MX12Mは現在注文可能です。詳しい情報は こちらよりご覧ください。
Information Number
INFIPC202104-060j
Press Photos
-
The versatile EiceDRIVER™ X3 Compact family provides driving currents of 5.5, 10 and 14 A and optimized propagation delays of 90 ns. The family also includes a Miller clamp that is highly recommended for SiC MOSFET 0 V turn-off. With these features, the 1ED31xx is suitable for high switching frequency applications, IGBT7 and power switches with voltage ratings up to 2300 V.EiceDRIVER_X3_Compact_1ED31xxJPG | 444 kb | 1535 x 1809 px
-
The EiceDRIVER™ X3 Enhanced Analog and Digital families offer precise and adjustable DESAT, as well as additional configurable parameters based on I2C. This supports high flexibility in designs and reduces hardware complexity and evaluation time. Furthermore, the built-in monitoring functionality enables predictive maintenance.EiceDRIVER_X3_Enhanced_Analog_1ED34xxJPG | 588 kb | 1535 x 1818 px
-
The EiceDRIVER™ X3 Enhanced Analog and Digital families offer precise and adjustable DESAT, as well as additional configurable parameters based on I2C. This supports high flexibility in designs and reduces hardware complexity and evaluation time. Furthermore, the built-in monitoring functionality enables predictive maintenance.EiceDRIVER_X3_Enhanced_Digital_1ED38xxJPG | 588 kb | 1535 x 1818 px