TLV493D-A1B6

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The new 3D magnetic sensor TLV493D-A1B6 offers accurate three dimensional sensing with extremely low power consumption in a small 6-pin package. With an opportunity to detect the magnetic field in x, y, and z-direction the sensor is ideally suited for the measurement of 3D movements, linear movements and rotation movements

Summary of Features:

  • Integrated temperature sensing
  • Low current consumption
    • 0.007 µA in power down mode
    • 10 µA in ultra low power mode
  • 2.7 to 3.5 V operating supply voltage
  • Digital output via 2-wire standard
  • I 2C interface
  • Bx, By and Bz linear field measurement up to ±130 mT
  • 12-bit data resolution for each measurement direction
  • Resolution 98 µT/LSB
  • Operating temperature range from -40 °C to 125 °C

 

Target Applications:

  • Joystick e.g. finger, thumb and gaming paddles
  • E-meters e.g. anti-tampering
  • Control elements e.g. white goods, multifunction knob

Parametric TLV493D-A1B6
Target Application   Industrial, Consumer
Interfaces   I2C
Wake-Up Functionality   no
Qualification   JESD47

Data Sheet

Title Size Date Version
1,001 KB 03 Feb 2016 01_00

Application Notes

Title Size Date Version
1.3 MB 20 Jul 2016 01_00
710 KB 02 Dec 2015 01_00
2.2 MB 13 Jul 2016 01_00
540 KB 24 Mar 2016 01_00

User Manual

Title Size Date Version
848 KB 04 May 2016 01_02
1.9 MB 04 Feb 2016 01_01

Product Brief

Title Size Date Version
214 KB 03 Feb 2016 02_00

Product Selection Guide

Title Size Date Version
11 MB 11 Jul 2017 01_02

Material Content SheetInfo

Title Size Date Version
23 KB 18 Apr 2016 01_00
Sales Product Name TLV493D-A1B6
OPN TLV493DA1B6HTSA2
Product Status active and preferred
Order online Buy online
Package Name PG-TSOP6-6
Completely lead free yes
Halogen free no
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1

Simulation Tool

Title Size Date Version
553 B 06 Apr 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.