OPTIGA AUTHENTICATE ON
Overview
The ideal anti-counterfeiting solution for mobile device batteries
OPTIGATM Authenticate On is an authentication solution optimized for mobile device batteries, designed to be easily integrated into even the smallest phone or tablet batteries without compromising performance or reliability. It is a one-package bus-powered solution that reduces the bill of materials and simplifies implementation.
Summary of Features
- 2 authentication modes
- Message authentication code
- 2 lifecycle counters
- 2 ECC 163-bit key pairs
- 193-bit ODC
- Asymmetric cryptography
- Secured unique ID for each chip
- PRE proprietary protection
- Secured personalization option
- Lockable 2-kbit NVM sizes
- SWI interface (MIPI specification)
- 500 kbps single-wire interface
- Host code software support
- Capless low dropout (LDO)
- Pre-integrated diode
- 1.24 V – 3.63 V
- Max. 500 µA current consumption
- Temperature range -40 to 85°C
- 1.5 x 1.2 x 0.4 mm PG-TSNP-6-16
Benefits
- Tailored to mobile device batteries
- Easy to implement
- Robust authentication
- Incredibly small dimensions
- Reduced bill of materials
- Effortless configuration
- Seamless integration
- Security to rely on
Support