BGA5M1BN6
Overview
The BGA5M1BN6 is a front-end low noise amplifier for LTE which covers a wide frequency range from 1805 MHz to 2200 MHz. The LNA provides 19.3 dB gain and 0.65 dB noise figure at a current consumption of 9.5mA. In bypass mode the LNA provides an insertion loss of 4.7 dB.
The BGA5M1BN6 is based upon Infineon Technologies‘ B9HF Silicon Germanium technology. It operates from 1.5 V to 3.6 V supply voltage. The device features a single-line two-state control (Bypass- and High gain-Mode). OFF-state can be enabled by powering down VCC.
Summary of Features
- Insertion power gain: 19.3 dB
- Insertion loss in bypass mode: 4.7 dB
- Low noise figure: 0.65 dB
- Low current consumption: 9.5mA
- Operating frequencies: 1805 - 2200 MHz
- Multi-state control: bypass- and high gain-mode
- Supply voltage: 1.5 V to 3.6 V
- Ultra small TSNP-6-2 and TSNP-6-10 leadless package (footprint: 0.7 x 1.1 mm2)
- B9HF Silicon Germanium technology
- RF output internally matched to 50 Ohm
- Low external component count
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Potential Applications
- LTE
Support