- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Silicon Carbide Bidirectional Switches
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer Wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
ToF 3D image sensors
REAL3™ 3D image sensors based on Infineon's Time-of-Flight (ToF) technology, powering the smallest depth-sensing 3D camera modules on the market
-
On this page
Overview
Infineon’s REAL3™ 3D image sensors use advanced Time-of-Flight (ToF) technology for accurate depth sensing and 3D imaging. Part of the XENSIV™ sensor portfolio, REAL3™ supports consumer, industrial, and automotive applications. Combined with Infineon’s VCSEL driver ICs, REAL3™ ToF modules deliver high performance, low latency, a compact footprint, and cost efficiency, enabling reliable next-generation 3D sensing solutions.
Key Features
- Accurate and precise depth sensing
- High resolution 3D point cloud
- Simultaneous 2D grayscale image
- Robust in all light conditions
- Smallest form factor
- On-chip integrated laser safety
- Multi-camera interference robust
- Automotive qualified BGA package
- Functional safety support
Applications
Products
About
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over short and long ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and is delivered as bare die or in an automotive-qualified BGA package. The imagers are highly configurable to meet different application requirements, such as supporting HDR modes and dual illumination (for hybrid ToF use cases). Thanks to their patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features additionally provide best-in-class robustness against multi-camera interference. Safety-critical applications are addressed by an ISO 26262-compliant (ASIL B) variant. Together with highly integrated VCSEL (Vertical-Cavity Surface-Emitting Laser) driver ICs, they form an optimized bundle for the smallest ToF camera module designs.
Why REAL3™ Time-of-Flight from Infineon:
Robust, measured high-resolution 3D depth data under all lighting conditions. Highly optimized, flexible, best-in-class, and volume-proven!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all lighting conditions, from darkness to strong direct sunlight.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution without risk of losing calibration over lifetime.
- Low computational load on system processor.
- High flexibility: freely programmable modulation frequencies and operation modes, control of multiple illumination sources, and multi-camera operation.
- Fast time-to-market and volume-proven in all markets thanks to a strong partner network spanning the entire design and production ecosystem.
How do REAL3™ ToF 3D image sensors work?
REAL3™ ToF imagers work according to the indirect Time-of-Flight (iToF) principle. The ToF camera module projects modulated infrared light onto the scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
- Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
- Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point-of-sale (POS) terminals
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, self-localization, and mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaners (RVCs)
- Lawn mowers
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Humanoid & industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (cobots)
- Autonomous mobile robots (AMRs) and automated guided vehicles (AGVs)
- Automated forklifts
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, including an ISO 26262-compliant (ASIL B) variant that helps ensure functional safety requirements are met, even in industrial applications where humans and machines interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and occupant monitoring systems
Use 3D data to enhance vehicle comfort and convenience while delivering advanced levels of passive safety.
- Driver monitoring: Detection of head position, eye closure, and driver distraction. Add 3D face ID to securely authenticate users for payments, access to private services, and automatic personalization of vehicle settings. Optimize head-up displays and mirrors based on the driver's exact eye position.
- Occupant monitoring: Smart airbag adaptation, occupant and object classification, and detection of out-of-position occupants, rear-facing baby seats, and fastened seat belts. Add gesture control features for front- and rear-seat entertainment systems.
Seamless vehicle access with secure 3D face authentication
Use 3D data for secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup in close-range environments of up to 10 meters, while the 2D amplitude image enables recognition of street signs on the ground.
- Autonomous parking and driving
- Automated doors
In this section, you will find informative and engaging webinars about ToF sensors for consumer, robotics, and automotive applications.
From the fundamentals of ToF sensors to their practical implementation in real-world examples from partner companies, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Using REAL3™ Time-of-Flight 3D imagers from Infineon enables machines to understand the world around them and make smart decisions. Explore the latest market news and press releases about REAL3™ Time-of-Flight technology.
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over short and long ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and is delivered as bare die or in an automotive-qualified BGA package. The imagers are highly configurable to meet different application requirements, such as supporting HDR modes and dual illumination (for hybrid ToF use cases). Thanks to their patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features additionally provide best-in-class robustness against multi-camera interference. Safety-critical applications are addressed by an ISO 26262-compliant (ASIL B) variant. Together with highly integrated VCSEL (Vertical-Cavity Surface-Emitting Laser) driver ICs, they form an optimized bundle for the smallest ToF camera module designs.
Why REAL3™ Time-of-Flight from Infineon:
Robust, measured high-resolution 3D depth data under all lighting conditions. Highly optimized, flexible, best-in-class, and volume-proven!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all lighting conditions, from darkness to strong direct sunlight.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution without risk of losing calibration over lifetime.
- Low computational load on system processor.
- High flexibility: freely programmable modulation frequencies and operation modes, control of multiple illumination sources, and multi-camera operation.
- Fast time-to-market and volume-proven in all markets thanks to a strong partner network spanning the entire design and production ecosystem.
How do REAL3™ ToF 3D image sensors work?
REAL3™ ToF imagers work according to the indirect Time-of-Flight (iToF) principle. The ToF camera module projects modulated infrared light onto the scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
- Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
- Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point-of-sale (POS) terminals
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, self-localization, and mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaners (RVCs)
- Lawn mowers
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Humanoid & industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (cobots)
- Autonomous mobile robots (AMRs) and automated guided vehicles (AGVs)
- Automated forklifts
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, including an ISO 26262-compliant (ASIL B) variant that helps ensure functional safety requirements are met, even in industrial applications where humans and machines interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and occupant monitoring systems
Use 3D data to enhance vehicle comfort and convenience while delivering advanced levels of passive safety.
- Driver monitoring: Detection of head position, eye closure, and driver distraction. Add 3D face ID to securely authenticate users for payments, access to private services, and automatic personalization of vehicle settings. Optimize head-up displays and mirrors based on the driver's exact eye position.
- Occupant monitoring: Smart airbag adaptation, occupant and object classification, and detection of out-of-position occupants, rear-facing baby seats, and fastened seat belts. Add gesture control features for front- and rear-seat entertainment systems.
Seamless vehicle access with secure 3D face authentication
Use 3D data for secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup in close-range environments of up to 10 meters, while the 2D amplitude image enables recognition of street signs on the ground.
- Autonomous parking and driving
- Automated doors
In this section, you will find informative and engaging webinars about ToF sensors for consumer, robotics, and automotive applications.
From the fundamentals of ToF sensors to their practical implementation in real-world examples from partner companies, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Using REAL3™ Time-of-Flight 3D imagers from Infineon enables machines to understand the world around them and make smart decisions. Explore the latest market news and press releases about REAL3™ Time-of-Flight technology.
Share in WeChat
Scan the QR code with your WeChat App to share this page.