Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IGW30N60TP
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGW30N60TP

END OF LIFE
600 V, 30 A IGBT in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Eoff (Hard Switching)
    0.74 mJ
  • Eon
    0.99 mJ
  • IC (@ 25°) max
    53 A
  • IC (@ 100°) max
    38 A
  • ICpuls max
    90 A
  • Package
    TO-247
  • Ptot max
    200 W
  • QGate
    130 nC
  • RGint
    0 Ω
  • RG
    10.5 Ω
  • Switching Frequency
    TRENCHSTOP™Performance 2-30 kHz
  • Switching Frequency range
    2 kHz to 30 kHz
  • td(off)
    220 ns
  • td(on)
    15 ns
  • Technology
    IGBT TRENCHSTOP™ Perf.
  • tf
    59 ns
  • tr
    23 ns
  • tSC
    5 µs
  • VCE(sat)
    1.6 V
  • VCE max
    600 V
  • VGE(th) range
    4.1 V to 5.7 V
OPN
IGW30N60TPXKSA1
Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Hard-switching 600 V, 30 A TRENCHSTOP™ Performance IGBT in TO-247 package combines the best trade-off between conduction and switch-off energy with outstanding robustness and excellent EMI behaviour.

Features

  • Lower total switching losses (Ets)
  • 7% lower Etsfor 8 kHz
  • 11% lower Etsfor 15 kHz
  • Low speed dV/dt switch. (<5V/ns)
  • Low EMI
  • Improved cell design
  • High reliability
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }