PG-TQFP-176-802 | TEQFP-176 (002-18363)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 176 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 400 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-176-802_Package Outline
Share 00_00 | Nov 18, 2023 | PDF | 121 kb
Footprint
-
PG-TQFP-176-802_Footprint Drawing
Share 00_00 | Nov 25, 2023 | PDF | 121 kb
Support