PG-TFBGA-66-800 | FBGA-66 (002-13597)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 66 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.5 |
Body Width (mm) | 5.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 3430 |
Trays/Box | 7 |
Downloads
Package
-
PG-TFBGA-66-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 113 kb
Footprint
-
PG-TFBGA-66-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 130 kb
Support