PG-TFBGA-48-811 | FBGA-48 (002-25478)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 811 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.5 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 2100 |
Trays/Box | 10 |
Downloads
Package
-
PG-TFBGA-48-811_Package Outline_01
Share 00_00 | Feb 13, 2024 | PDF | 112 kb
Footprint
-
PG-TFBGA-48-811_Footprint Drawing
Share 00_00 | Dec 30, 2023 | PDF | 143 kb
Support