DEMO-3AR2280JG
on request

DEMO-3AR2280JG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-3AR2280JG
DEMO-3AR2280JG


Product details

  • Board Type
    Demo Board
  • Family
    CoolSET™
  • Input Type
    AC
  • Output Current
    1.5 A
  • Output Voltage
    12 V
  • Pout
    18 W
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Supply Voltage range
    85 V to 282 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
DEMO3AR2280JGTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This is the universal input 18 W 12 V off-line flyback converter power supply using Infineon CoolSET™ F3R80 family, ICE3AR 2280JG (DSO16/12). The converter is operated in Discontinuous Conduction Mode, 100 kHz fixed frequency, low standby power, brownout and various mode of protections for a high reliable system. This demo board is designed to evaluate the performance of ICE3AR2280JG in ease of use.

Applications

Documents

Design resources