CY3675-QFN24A
Overview
Clock Socket Adapter
The CY3675-QFN24A socket adapter plugs directly into the Cypress CyClockMaker clock programming kit (CY3675-CLKMAKER1) to enable configuration of the following Cypress programmable clock devices:
- CY2544
- CY2545
- CY2548
The CY3675-CLKMAKER1 clock programming kit enables quick and easy configuration of Cypress’s programmable clocks for evaluation and development purposes. Combined with Cypress’s clock programming software, this kit enables configuration of the target device through a PC’s USB port.
NOTE: This kit alone cannot program a clock device. You must also purchase a socket adapter that supports your clock device (see table below for available socket adapters).
|
||||||||||||||||||||||||||||
The CY3675-CLKMAKER1 Clock Programmer Kit contains:
- CD with:
- CY3675-CLKMAKER1 Clock Programming Kit Guide
- Software installation file: PSoC™ Programmer
- Main programming board (CY3675-CLKMAKER1)
- I2C-USB Bridge (CY3240-I2USB)
- PSoC™ MiniProg (CY3217)
- USB cable
- 15V 400mA power supply
- Four power plug adapters
To download the Clock Programmer Software click here.
Support


