- Current Sensing MOSFETs
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
Accelerate automotive battery management system design with Infineon's complete BMS chipset — ASIL-D safety and 12 V–1200 V scalability.
-
On this page
Browse by category
Automotive battery cell monitoring & balancing
Optimize system performance through cell balancing and monitor key battery parameters
Automotive battery control unit (BCU)
Reliably calculate battery states, run BMS housekeeping, and communicate with the domain controller
Automotive battery isolated communication
Transmit cell monitored information reliably and safely between isolated high-voltage and low-voltage domains in the battery
Automotive battery management system (BMS) - 12 V to 24 V
Accurately monitors, protects, and optimizes electric vehicle (EV) battery performance, revolutionizing your driving experience and energy efficiency
Automotive battery management system (BMS) - 48 V
Accurately monitor, protect, and optimize electric vehicle (EV) battery performance while revolutionizing driving experience and energy efficiency
Automotive battery management system (BMS) - high-voltage
Accurately monitors, protects and optimizes electric vehicle (EV) battery performance, revolutionizing your driving experience and energy efficiency
Automotive battery pack monitoring
Maximize performance and protect passengers with our accurate detection and speedy disconnection solutions
Automotive battery passport & event logging
Log and monitor battery parameters to ensure safety, optimize charging, and increase lifetime
Automotive battery protection & disconnection
Prevent damage and failures by detection and disconnection for safe parking, charging and discharging.
Automotive current sensing & coulomb counting
Solutions for reliable battery monitoring and protection
BMS (electric two- & three-wheelers)
Achieve unparalleled performance, reliability, and safety with Infineon's advanced battery management systems for light electric vehicles (LEV)
About
Infineon's automotive battery management system solutions monitor, protect, and optimize electric vehicle (EV) battery performance across all key BMS subsystems:
- Cell monitoring unit (CMU): Measures cell voltages and temperatures, balances cells, and detects over/undertemperature and voltage events. Ideal fit: Battery Management ICs
- Battery management unit (BMU): Calculates SoC, SoH, SoP, and SoS battery states, communicates with the domain controller, and performs firmware updates. Ideal fit: AURIX™ TC4x
- Pack monitoring unit (PMU): Accurately measures current for coulomb counting and over-current detection (OCD); detects thermal runaway and monitors isolation. Ideal fit: Smart Battery Pack Monitor PSOC™ 4 HVPA-SPM 1.0
- Battery disconnect unit (BDU): Ensures EV safety during parking, charging, and discharging; disconnects from charger on fault or vehicle-off. Ideal fit: CoolSiC
- Isolated communication: Reliably transmits cell data between high- and low-voltage domains via wired (Iso-UART, TLE9015DQU) and wireless (AIROC™ BLE) topologies. Ideal fit: iso UART or Airoc(TM) BLE
Accelerate time-to-market with Infineon's complete automotive BMS chipset — trusted by engineers worldwide and rigorously tested for the broadest range of vehicle applications.
Our BMS platform covers 12 V to 24 V, 48 V to 72 V, and high-voltage architectures including 400 V, 800 V, and 1200 V battery systems. We offer a scalable automotive battery management system chipset with production-ready complex device drivers, integrated safety libraries, and support for safety standards up to ASIL-D (ISO 26262).
Interoperability and flexibility reduce design effort and speed time-to-market across:
- Passenger cars
- Commercial vehicles (construction, agricultural, truck, bus)
- Light electric vehicles (electric rickshaw, electric motorcycle, electric motor scooter, e-bikes, electric kick scooter)
- Battery energy storage systems (BESS)
- Robotics
Infineon's highly integrated automotive BMS products deliver best-in-class robustness and compact form factors, helping engineers reduce system costs by minimizing printed circuit board (PCB) size.
Our zero-defect mindset is reflected in the lowest PPM rates in the market, significantly reducing vehicle downtime and warranty returns. The commitment to quality means rigorous testing processes ensure the highest standards of performance and reliability across the full operating temperature range.
All automotive BMS products are available up to ASIL-D (ISO 26262) compliance, giving you the right solution for even the most demanding automotive safety requirements.
Infineon's automotive battery management system is designed to be future-ready today, addressing next-generation BMS requirements:
Battery passport: Log vital parameters, track malfunctions, support warranties, and enable battery second-life models. Proactively condition battery performance to maximize range and extend service life.
AI in BMS: AI-driven BMS algorithms and digital twins provide deep cell-level visibility — monitoring temperature, electrochemical state, SoC, and SoH in real time. This empowers pack makers to increase vehicle range by up to 10%, reduce charging time by up to 20%, and extend battery life, powered by AURIX™ TC4x.
Infineon's automotive battery management system solutions monitor, protect, and optimize electric vehicle (EV) battery performance across all key BMS subsystems:
- Cell monitoring unit (CMU): Measures cell voltages and temperatures, balances cells, and detects over/undertemperature and voltage events. Ideal fit: Battery Management ICs
- Battery management unit (BMU): Calculates SoC, SoH, SoP, and SoS battery states, communicates with the domain controller, and performs firmware updates. Ideal fit: AURIX™ TC4x
- Pack monitoring unit (PMU): Accurately measures current for coulomb counting and over-current detection (OCD); detects thermal runaway and monitors isolation. Ideal fit: Smart Battery Pack Monitor PSOC™ 4 HVPA-SPM 1.0
- Battery disconnect unit (BDU): Ensures EV safety during parking, charging, and discharging; disconnects from charger on fault or vehicle-off. Ideal fit: CoolSiC
- Isolated communication: Reliably transmits cell data between high- and low-voltage domains via wired (Iso-UART, TLE9015DQU) and wireless (AIROC™ BLE) topologies. Ideal fit: iso UART or Airoc(TM) BLE
Accelerate time-to-market with Infineon's complete automotive BMS chipset — trusted by engineers worldwide and rigorously tested for the broadest range of vehicle applications.
Our BMS platform covers 12 V to 24 V, 48 V to 72 V, and high-voltage architectures including 400 V, 800 V, and 1200 V battery systems. We offer a scalable automotive battery management system chipset with production-ready complex device drivers, integrated safety libraries, and support for safety standards up to ASIL-D (ISO 26262).
Interoperability and flexibility reduce design effort and speed time-to-market across:
- Passenger cars
- Commercial vehicles (construction, agricultural, truck, bus)
- Light electric vehicles (electric rickshaw, electric motorcycle, electric motor scooter, e-bikes, electric kick scooter)
- Battery energy storage systems (BESS)
- Robotics
Infineon's highly integrated automotive BMS products deliver best-in-class robustness and compact form factors, helping engineers reduce system costs by minimizing printed circuit board (PCB) size.
Our zero-defect mindset is reflected in the lowest PPM rates in the market, significantly reducing vehicle downtime and warranty returns. The commitment to quality means rigorous testing processes ensure the highest standards of performance and reliability across the full operating temperature range.
All automotive BMS products are available up to ASIL-D (ISO 26262) compliance, giving you the right solution for even the most demanding automotive safety requirements.
Infineon's automotive battery management system is designed to be future-ready today, addressing next-generation BMS requirements:
Battery passport: Log vital parameters, track malfunctions, support warranties, and enable battery second-life models. Proactively condition battery performance to maximize range and extend service life.
AI in BMS: AI-driven BMS algorithms and digital twins provide deep cell-level visibility — monitoring temperature, electrochemical state, SoC, and SoH in real time. This empowers pack makers to increase vehicle range by up to 10%, reduce charging time by up to 20%, and extend battery life, powered by AURIX™ TC4x.
Block diagram
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Discover our Infineon Academy learning platform
Shorten design time with our development tools
Join our empowering community