SPIDER | Multichannel SPI Driver Enhanced Relay Control
SPIDER | Multichannel SPI Driver Enhanced Relay Control
SPIDER products are high integrated multichannel SPI driver for small current loads, such as relays & solenoids, LEDs, small bulbs and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. Modularity within the families eliminates redesign costs as far as possible. The SPIDER family (TLE72x) consists of 4 and 8 channel low-side and 8 channel low-side/ high-side drivers with 2 configurable channels. The products are scalable across the number of PWM inputs, current capability and additional functions.
The new SPIDER+ family (TLE75x) offers an improved performance, higher flexibility (up to 6 configurable channels) and new channel partitionings ( e.g. 8 channel high-side driver) vs SPIDER. To ensure highest functional safety, all 9 devices have a fail safe (Limp Home) and Cranking function implemented. An unique LED- paket, available for high-side and flexible devices, provides additional features for LED and small bulb drive. All devices have small 150 mil packages (exposed pad).
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.