GHP2810D
Überblick

Hybrid DC-DC converter with 28 Vin and +/-12 Vout dual output, 120 W total output power - Input Voltage 28V Output Voltage +/-10V Dual Output
Features
- Low Weight < 110 grams
- Magnetically Coupled Feedback
- 18V to 40V DC Input Range
- Up to 120W Output Power
- Single and Dual Output Models Include ±5, ±12, ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
Support