REF_XDPS2201_170W_BPA2 170 W AC-DC reference design with input voltage range for e-bike and power tool battery chargers
Überblick
Infineon’s REF_XDPS2201_170W_BPA2 is a highly efficient 170 W single-stage hybrid-flyback reference design aimed for 24 V and 36 V Li-Ion battery packs typically found in chargers for e-bikes or power tools. The design has implemented a configurable wide input voltage range and incorporates a digital controller, XDP™ XDPS2201, with multi-mode operation and two 600 V CoolMOS™ P7 superjunction MOSFETs (IPA60R280P7S).
Zusammenfassung der Merkmale
- Hybrid flyback (asymmetric half-bridge)
- Output voltage range from 18 V to 42 V
- 170 W output power
- Up to 95% @ 230 VAC at full load
- Aimed for 24 V and 36 V battery packs
Vorteile
- High efficiency
- Extra small transformer size
- No PFC stage, low system cost
- Wide output voltage range
Potentielle Zielanwendungen
List of components
Support