Universal Serial Bus
Industry's broadest Universal Serial Bus portfolio: a comprehensive solution for all USB needs
Universal Serial Bus 子类别
折叠所有子类别 展开所有子类别- USB 2.0 Peripheral Controllers
-
用于超高速的USB外设控制器
- 综述
- EZ-USB™ CX3 MIPI CSI2至USB 5 Gbps相机控制器
- EZ-USB™ FX10 & FX5N USB 10 Gbps Peripheral Controller
- EZ-USB™ FX20 USB 20 Gbps Peripheral Controller
- EZ-USB™ FX3 USB 5 Gbps外设控制器
- 带存储接口的EZ-USB™ FX3S USB 5 Gbps外设控制器
- EZ-USB™ FX5 USB 5 Gbps Peripheral Controller
- EZ-USB™ SD3 USB 5 Gbps存储控制器
- EZ-USB™ SX3 FIFO至USB 5 Gbps外设控制器
- USB Hub Controllers
- USB-C High Voltage Microcontrollers
- USB-C AC-DC and DC-DC Charging Solutions
- USB-C Charging Port Controllers
-
USB-C Power Delivery Controllers
- 综述
- EZ-PD™ ACG1F One-Port USB-C Controller
- EZ-PD™ CCG2 USB Type-C Port Controller
- EZ-PD™ CCG3PA Automotive USB-C & Power Delivery Controller
- EZ-PD™ CCG4 Two-Port USB-C & PD
- EZ-PD™ CCG5 CCG5C Dual-Single-Port USB-C PD
- EZ-PD™ CCG6 One-Port USB-C & PD Controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C PD
- EZ-PD™ CCG7D Automotive Dual-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG7S Automotive Single-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
- EZ-PD™ CCG8 Dual-Single-Port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA Controller
- EZ-PD™ CMG2 USB-C EMCA Controller with EPR
Infineon has been making USB universal since 1996. Universal Serial Bus (USB) is the most common connectivity solution for PCs and consumer devices today. Plug and play, easy to use and simple to implement, USB continues to gain traction in new applications and market segments.
Infineon is the market leader in USB, surpassing 1 billion units shipped in 2008. With a complete portfolio of USB solutions, Infineon continues to innovate on emerging USB technologies. Infineon also provides the industry's most comprehensive turnkey solution, including software, reference designs and driver suites. This provides a one-stop shop for all USB needs and enables customers to get to market faster, gaining a competitive advantage.
Discover EZ-PD™, the industry’s most complete portfolio of USB-C Power Delivery Controllers for more robust end-to-end Power Delivery and charging. It includes also AEC-Q100 certified versions for automotive-grade performance.
Discover EZ-PD™ Barrel Connector Replacement which can quickly convert any device from being powered through a barrel connector to being powered via the USB-C connector, with few external components and no firmware development required.
Discover EZ-PD™ PMG1 family of high-voltage microcontrollers (MCU) with USB-C Power Delivery (PD): a single-chip solution for applications requiring additional control capability.
Discover EZ-PD™ portfolio of charger adapter power solutions with scalable PD controller architecture to support multi-port markets needs.
Discover EZ-USB™ portfolio of programmable peripheral controllers supporting low-speed, full-speed and high-speed. For configurable and fixed-function bridging interfaces (UART, I²C, SPI), we offer EZ-USB™ Serial bridge controllers.
Discover EZ-USB™ portfolio of USB 3.2 Peripheral Controllers, from USB 1.1 to USB 5 Gbps, continue onward to 20 Gbps.
Discover EZ-USB™ portfolio of hub controllers, supporting USB 2.0, USB 5 Gbps and 10 Gbps for advanced USB-PD and battery charging capabilities.