系统基础芯片 (SBC)
英飞凌的系统基础芯片 (SBC) 集电源、CAN FD、LIN、诊断等功能于一身
系统基础芯片 (SBC) 子类别
关于系统基础芯片 (SBC)
英飞凌的系统基础芯片(SBC)可使各种汽车应用提高集成度和性能,包括车身控制模块、网关、闭合模块(门、车顶、尾门、拖车)、座椅控制模块、换档器、燃油泵、暖通空调、无线车内充电器、分动箱、氮氧化物传感器和排气模块、灯光控制模块和水泵。我们的解决方案集成了750 mA 的 LDO 或 DC-DC ,符合 ISO 11898-2:2016 的高达 5 Mbps 的 CAN FD 收发器通信接口(包括部分网络选项)和 LIN 收发器 (LIN2.2 J2602)以及监控功能(唤醒输入、看门狗、复位、中断和故障输出)。
为什么要使用系统基础芯片 (SBC)
先进的诊断功能和最少的组件数量,使得我们的高度集成的片上系统解决方案具有许多优势。
英飞凌的SBC产品:
-以优化的系统成本为各种汽车应用提高集成度和性能
-极低的静态电流有助于延长电池寿命
-提高整体系统可靠性
-通过降低元件数量和减小PCB使用面积(低至80%)降低系统成本
-通过共享状态机和 SPI使设计更灵活并减少了软件设计工作量
英飞凌的可扩展性与兼容性概念
汽车领域的新兴技术使我们的生活更轻松、更环保,但由于复杂度上升而提高成本。 英飞凌的 System Basis Chips (SBC) 通过将电源、诊断和监控功能集成到一个芯片中来应对这些挑战。
SBC系列概念使设计更灵活,降低了系统复杂性并加快了开发速度。 该产品系列从Lite SBC到 Multi-CAN Power+ SBC,支持从入门级汽车应用到复杂控制系统的所有产品。
产品树形图
An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs.
An SBC can be used in all Automotive ECUs where a communication interface and a supply for the microcontroller is required, for example in:
- Body Control Modules
- Climate Control Modules
- Light Control Units
- Gateways
Our highly integrated System-on-Chip solutions have various substantial benefits through advanced diagnosis features and minimized number of components.
Infineon System Basis Chips:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extend battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduced system cost through low component count and small PCB footprint (up to 80% smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
The new generation of Infineon SBCs offer full Software (SPI registers) and Hardware (package and pin location) compatibility across the families.
Infineon provide large variety of portfolio options from low to high power and scalable communication nodes with minimum 1 CAN FD transceiver as well as up to 4 LIN.
Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown