TLE9461-3ES
The TLE9461-3ES is a monolithically integrated circuit in an exposed pad PG-TSDSO-24-1 (150 mil) power package
The device is designed for various CAN automotive applications as main supply for the microcontroller and as interface for a CAN bus network including the CAN Partial Networking feature. To support these applications, the System Basis Chip (SBC) provides the main functions, such as a 5 V lowdropout voltage regulator (LDO) for e.g. a microcontroller supply, another 5 V low-dropout voltage regulator with off-board protection for e.g. sensor supply, a HS-CAN transceiver supporting CAN FD and CAN Partial Networking (incl. FD tolerant mode) for data transmission, a high-voltage GPIO with embedded protective functions and a 16-bit Serial Peripheral Interface (SPI) to control and monitor the device. Also implemented are a configurable timeout / window watchdog circuit with a reset feature, one Fail Output and an undervoltage reset feature. The device offers low-power modes in order to minimize current consumption on applications that are connected permanently to the battery. A wake-up from the low-power mode is possible via a message on the buses, via the bi-level sensitive monitoring/wake-up input as well as via cyclic wake.
Summary of Features
• Very low quiescent current consumption in Stop- and Sleep Mode
• Periodic Cyclic Wake in SBC Normal-, Stop- and Sleep Mode
• Periodic Cyclic Sense in SBC Normal-, Stop- and Sleep Mode
• Low-Drop Linear Voltage Regulator 5 V, 150 mA for main supply, 250 mA peak
• Low-Drop Linear Voltage Regulator 5 V, 100 mA, protected features for off-board usage
• High-Speed CAN transceiver supporting FD communication up to 5 Mbit/s and featuring CAN Partial Networking & CAN FD tolerant mode according to ISO 11898-2:2016 & SAE J2284
• Fully compliant to “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications” Revision 1.3, 2012-05-04
• Charge pump-Output for N-channel MOSFET reverse-polarity protection with integrated spread spectrum modulation feature for optimum EMC performance
• Universal High-Voltage Wake Input for voltage level monitoring and wake detection
• General Purpose High-Voltage In- and Output (GPIO) configurable as Fail Output, Wake Input, Low-Side
switch or High-Side switch
• HIgh-Voltage Measurement Function as alternate pin assignment
• Fail Outputs for Fail-Safe signalization
• Configurable wake-up sources
• Reset Output & Interrupt Output
• Configurable timeout and window watchdog
• Overtemperature and short circuit protection feature
• Dedicated TEST pin for SBC Development Mode entry (watchdog counter stopped)
• Software compatible to all SBC families TLE926x and TLE927x
• Wide supply input voltage and temperature range
• Optimized for Electromagnetic Compatibility (EMC) and low Electromagnetic Emission (EME)
• Optimized for high immunity against Electromagnetic Interference (EMI)
• AEC Qualified & Green Product (RoHS compliant)
Potential Applications
• HVAC ECU and Control panel
• Light Control Unit (LCU) for front, rear and ambient
• Seat control module
• Seat belt pretension
• Steering column and steering lock
• Closure (trunk, sliding door, etc.)
• Gear shifters and selectors
• Smart power distribution modules
Development Tools/Support
Tool | Devices | Description |
Config Wizard |
|
Config Wizard for SBC allows easy configuration of Automotive SBC products. |
Microcontroller Library |
|
The Microcontroller Library is a plugin inside the “Config Wizard for SBC”. It generates and provides a custom “C” code based on the user’s configuration. The library can be integrated easily inside a microcontroller software project in order to configure, startup and handle all functionalities of the SBC. The user’s guide for this additional software can be found here. |
Bode Plot
|
|
Bode Plot Tool can be used to calculate and draw a Bode Plot for SBC products. |
Power Dissipation |
|
This tool allows the user to calculate the power dissipation of a selected device and if applicable then of external power devices. |
CAN PN Wizard |
|
The CAN PN software is a design-in tool for Infineon SBC users. Based on generic input data, it creates a sample code that can be used from users as a starting point for their application specific software development. It shows, how the SBC must be configured to enable a specific functionality CAN Partial Networking. |