TLE9261BQX
The TLE9261BQX is a monolithic integrated circuit in an exposed pad VQFN-48 (7mm x 7mm) power package with Lead Tip Inspection (LTI) feature to support Automatic Optical Inspection (AOI)
The device is designed for various CAN automotive applications as main supply for the microcontroller and as interface for a CAN bus network.
To support these applications, the System Basis Chip (SBC) provides the main functions, such as a 5V lowdropout voltage regulator (LDO) for e.g. a microcontroller supply, another 5V low-dropout voltage regulator with off-board protection for e.g. sensor supply, another 5V/3.3V regulator to drive an external PNP transistor, which can be used as an independent supply for off-board usage or in load sharing configuration with the main regulator VCC1, a HS-CAN transceiver supporting CAN FD for data transmission, high-side switches with embedded protective functions and a 16-bit Serial Peripheral Interface (SPI) to control and monitor the device. Also implemented are a configurable timeout / window watchdog circuit with a reset feature, three Fail Outputs and an undervoltage reset feature. The device offers low-power modes in order to minimize current consumption on applications that are connected permanently to the battery. A wake-up from the low-power mode is possible via a message on the buses, via the bi-level sensitive monitoring/wake-up inputs as well as via cyclic wake. The device is designed to withstand the severe conditions of automotive applications.
Summary of Features
- Very low quiescent current consumption in Stop- and Sleep Mode
- Periodic Cyclic Wake in SBC Normal- and Stop Mode
- Periodic Cyclic Sense in SBC Normal-, Stop- and Sleep Mode
- Low-Drop Voltage Regulator 5V, 250mA
- Low-Drop Voltage Regulator 5V, 100mA, protected features for off-board usage
- Low-Drop Voltage Regulator, driving an external PNP transistor - 5V in load sharing configuration or 5V/3.3V in stand-alone configuration, protected features for off-board usage. Current limitation by shunt resistor (up to 350mA with 470mΩ external shunt resistor) in stand-alone configuration
- High-Speed CAN Transceiver:
– fully compliant to HS-CAN standard ISO 11898-2:2016
– supporting CAN FD communication up to 5 Mbps - Fully compliant to “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications” Revision 1.3, 2012-05-04
- Four High-Side Outputs 7Ω typ.
- Dedicated supply pin for High-Side Outputs
- Two General Purpose High-Voltage In- and Outputs (GPIOs) configurable as add. Fail Outputs, Wake Inputs, Low-Side switches or High-Side switches
- Three universal High-Voltage Wake Inputs for voltage level monitoring
- Alternate High-Voltage Measurement Function, e.g. for battery voltage sensing
- Configurable wake-up sources
- Reset Output
- Configurable timeout and window watchdog
- Up to three Fail Outputs (depending on configuration)
- Overtemperature and short circuit protection feature
- Wide supply input voltage and temperature range
- Software compatible to all SBC families TLE926x and TLE927x
- Green Product (RoHS compliant) & AEC Qualified
- PG-VQFN-48 leadless exposed-pad power package with Lead Tip Inspection (LTI) feature to support Automatic Optical Inspection (AOI)
Development Tools/Support
Tool | Devices | Description |
Config Wizard |
|
Config Wizard for SBC allows easy configuration of Automotive SBC products. |
Microcontroller Library |
|
The Microcontroller Library is a plugin inside the “Config Wizard for SBC”. It generates and provides a custom “C” code based on the user’s configuration. The library can be integrated easily inside a microcontroller software project in order to configure, startup and handle all functionalities of the SBC. The user’s guide for this additional software can be found here. |
Bode Plot
|
|
Bode Plot Tool can be used to calculate and draw a Bode Plot for SBC products. |
Power Dissipation |
|
This tool allows the user to calculate the power dissipation of a selected device and if applicable then of external power devices. |
CAN PN Wizard |
|
The CAN PN software is a design-in tool for Infineon SBC users. Based on generic input data, it creates a sample code that can be used from users as a starting point for their application specific software development. It shows, how the SBC must be configured to enable a specific functionality CAN Partial Networking. |