直流直流基础芯片(SBC)产品系列
Infineon’s DC/DC SBCs combine highly efficient Switched Mode Power Supply with CAN FD and up to four LIN transceivers
The DC/DC System Basis Chip features a Switch Mode Power Supply (SMPS) voltage regulator with 5 V or 3.3 V output voltage, another 5 V low-drop voltage regulator, one CAN and up to four LIN transceivers complying with latest automotive standards and OEM requirements. The devices include failsafe features to support ECU functional safety concepts, wake-inputs to monitor trigger signals, very low quiescent current in low power modes with full wake-up capability. All devices feature an exposed pad VQFN-48 (7 x 7 mm) power package. The entire family is software compatible (also to other Infineon SBC products) and pin-to-pin within the DC/DC SBC family.
Space saving: 80% PCB board space savings by integration 8 chips in 1 single VQFN package with 7x7mm footprint
Energy saving: Switched Mode Power Supply at greater than 80% efficiency excel in system power savings. Minimal quiescent current and intelligent power saving modes including stop and sleep mode complement the system solution.
High system reliability: Comprehensive diagnostics, supervision and failsafe features.
Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing and development
Multiple and flexible designs: Compatible hardware and software reduces design costs and effort, enabling usage in various applications
The entire family is pin-to–pin and software compatible. The DC/DC SBC family allows scalability from two up to four LIN transceivers. The main supply voltage is either 5V or 3.3V, depending on variant. It is also software compatible with the Lite, Mid-Range+ and Multi-CAN Power+ SBC families (TLE94x1, TLE926x & TLE9278).
- Integrated high efficiency SMPS buck converter with edge shaping for optimized EMC performance (5 V or 3.3 V up to 750 mA)
- SMPS boost controller to ensure operation at low supply voltage (VSUP > 3 V) with external power switching (6.5/8/10V)
- Integrated low-drop voltage regulator (5 V up to 100 mA) protected for off-board usage
- 1 CAN transceiver compliant to ISO 11898-2:2016 supporting CAN Flexible Data-rate (CAN FD) up to 5 Mbps
- Up to 4 LIN transceivers compliant to LIN2.2/J2602
- 1 HV wake input for wake status monitoring
- Interrupt, reset output
- Integrated fail-safe functions: 3 fail-safe outputs, 1 fail-safe input, watchdog, fail-safe operating modes
- 16-bit SPI for configuration and diagnostics (compatible to all new generations of SBC TLE926x and TLE927x)
- Voltage, current and temperature monitoring and protection
- High efficiency SMPS buck and boost to supply high current even at low battery voltage
- Low-drop voltage regulator for on- and off-board supply
- Flexible number of integrated LIN transceivers
- Very low quiescent current
- Very small leadless package supporting AOI (Automated Optical Inspection)
- Pin compatibility among all family members
- Wide supply input voltage and temperature range
- Reduced system cost through low component count and less PCB space
- Excellent EMC and ESD performance meeting major car OEM requirements
开发工具/支持
置于一处的英飞凌工具
英飞凌工具箱为我们的客户集成了有用的软件。产品开发请使用 SBC ConfigWizard。此外,还可以在英飞凌工具箱中找到 System Basis Chips 以及其他英飞凌设备的其他软件
英飞凌工具箱 可以在此下载:下载英飞凌工具箱
功能性安全应用(ASIL)中的 QM 部件
英飞凌的系统基础芯片是作为 QM 部件开发的,但仍然可以并且已经用于各种需要功能安全(ISO26262)的应用中,可满足高达 ASIL-D 级功能安全,例如但不限于变速器(ASIL-B)、电动驻车制动器(ASIL-C)、ADAS域控制(ASIL-D)或机箱域控制(ASIL-D)。
英飞凌为其汽车系统基础芯片(SBC)提供了以下设计支持:
- 拟合数据信息(ISO26262)
- 功能/块 vs 区域分解
如果需要这些数据,请您与当地的英飞凌合作伙伴联系,他们可以为您提供这些信息。