M3GB2803R312T/EM
综述

Hybrid DC-DC converter with 28 Vin and 3.3, +/-12 Vout triple output, 33 W total output power - Engineering Model
Features
- Low Weight < 100 grams
- Magnetically Coupled Feedback
- 18V to 50V DC Input Range
- Up to 33W Output Power
- Triple Output Models Include 3.3 and 5.3
- Under-Voltage Lockout
- Short Circuit and Overload Protection
支持