5962-0424401KXC
综述

Hybrid DC-DC converter with 28 Vin and +/-15 Vout dual output, 10 W total output power - SMD Class K Gold Plated Leads
Features
- Low Weight < 50 grams
- Magnetically Coupled Feedback
- 18V to 40V DC Input Range
- Up to 10W Output Power
- Single and Dual Output Models Include 3.3, °5, 7, °12 and °15V
- Under-Voltage Protection
- Short Circuit and Overload Protection
支持