M3H2815DB
综述

Hybrid DC-DC converter with 28 Vin and +/-15 Vout dual output, 40 W total output power - Class K Screening Level B
Features
- Low Weight < 125 grams
- Magnetically Coupled Feedback
- 18V to 50V DC Input Range
- Up to 40W Output Power
- Single and Dual Output Models Include 3.3, ±5, 5.2, ±12 and ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
支持