EZ-USB™ encore
Introducing full-speed USB peripheral controllers
EZ-USB™ encore III (CY7C64215) is a family of full-speed (12 Mbps) USB peripheral controllers based on Infineon's flexible PSoC™ architecture. These USB controllers have configurable analog and digital blocks, allowing you to customize the part based on your target application. In addition, EZ-USB™ encore III also integrates components such as RAM, clock generator and USB termination resistors in both 28-pin SSOP and 56-pin QFN packages reducing the overall system cost.
The PSoC Designer™ software consists of a graphical user interface, assembler, C compiler, linker, and debugger for a highly integrated code development environment. A full-speed-compliant USB user module along with other peripheral user modules, simplifies the learning curve and speeds up the development time.
- PC human interface devices (mouse, keyboards, joysticks)
- Gaming (game pads, console keyboards)
- Barcode scanners
- POS terminal
- Consumer electronics
- Toys
- Remote controls