SAFEROTS
SAFERTOS is a pre-certified safety Real-Time Operating System (RTOS) for embedded processors. It delivers superior performance and pre-certified dependability, whilst utilizing minimal resources.
Reducing risks:
has been designed specifically for the safety sector, and deterministic priority-based scheduling is the primary Safety Requirement. Every effort has been made to ensure deterministic behavior is maintained. To ensure this SAFERTOS has been independently certified many times on numerous platforms, to IEC61508-3 SIL3, the highest possible SIL level for a software-only component.
Easier Certification:
Using our extensive Safety-Critical design experience we have made certifying SAFERTOS integrated within a product an easy and hassle-free process. Contained within the Design Assurance Pack is the all-important Safety Manual. The Safety Manual explains exactly how to install and integrate SAFERTOS into your development environment. Following the concise instructions will also generate the evidence required by your auditors to confirm the process has been followed correctly. This removes the need to re-test SAFERTOS on your target hardware and provides a solid dependable platform for your development.
Design Assurance:
SAFERTOS is tailored to your specific processor/compiler combination and delivered with full source code and our Design Assurance Pack (DAP) . The DAP gives you complete transparency over the full Design Life Cycle and illustrates the exceptionally high quality of our RTOS product. The DAP ensures:
- No retesting on target hardware is required
- Easy installation and integration into your development environment
- Reduced development costs and improved time to market
- Smooth path to certifying SAFERTOS within an application