Home Products Small Signal Transistors & Diodes Diode Schottky Diodes BAS3010S-02LRH BAS3010S-02LRH Overview Low VF Schottky Diode Summary of Features Reverse voltage: 30 V Forward current: 1 A Low forward voltage and smallest package form factor (1.0 x 0.6 x < 4 mm) for mobile phone battery charger application Pb-free (RoHS compliant) package Parametrics Documents Order Design Support Videos Partners Training Packaging Support Contact