CY8CKIT-062S4
The PSoC™ 62S4 Pioneer Kit (CY8CKIT-062S4) is a low-cost hardware platform that enables design and debug of the PSoC™ 62 MCU.
- PSoC™ 62S4 Pioneer Board
- USB Type-A to Micro-B cable
- Six jumper wires (five inches each)
- Quick Start Guide
Featuring the PSoC™ 62 MCU
The PSoC™ 62S4 Pioneer Kit features the PSoC™ 62 MCU CY8C62x4 (CY8C6244LQI-S4D92) with: 150-MHz Arm® Cortex®-M4 and 100-MHz Arm Cortex-M0+ cores, 256KB of Flash, 128KB of SRAM, programmable analog blocks including two 12-bit SAR ADCs, programmable digital blocks, Full-Speed USB, a serial memory interface, a CAN-FD interface, and industry-leading capacitive-sensing with CapSense™.
Externor NOR Flash
The PSoC™ 62S4 Pioneer Kit includes a 512Mbits Quad SPI nonvolatile Flash in a 16-pin SOIC package, that provides a high-performance, safe, and reliable NOR Flash memory solution for local data logging.
Low Power Analog
The CY8C62x4 device on PSoC™ 62S4 Pioneer Kit features rich analog including dual SAR ADCs, DAC, Opamps, and Comparators which are capable of operating in system deep sleep mode. An ambient light sensor and a thermistor are connected to the CY8C62x4 device on the kit to evaluate the low-power analog.
Industry-Leading CapSense™
Using the 4th generation CapSense™ provided in the PSoC™ 62 Line, the PSoC™ 62S4 Pioneer Board comes with capacitive sensing interfaces including two buttons and a 5-segment slider.
ModusToolbox™ Software Suite
ModusToolbox software provides support for application development using the PSoC™ 62S4 Pioneer Kit. To download ModusToolbox, please visit the ModusToolbox page. For code examples, please visit Infineon GitHub Repository.