OPTIGA™ Connect Consumer OC1120 – Samples and support
Available packages
For engineering purposes, the following packages are available:
| Package | 4FF/2FF/1FF card | VQFN-8 (MFF2) | XFWLB-25 |
| Purpose | Engineering samples only | Engineering and volume production samples Engineering and volume production samples |
|
| Image | ![]() |
![]() |
![]() |
| Thickness | - | max. 900 µm | ~400 µm |
| Dimensions | 4FF/2FF/1FF | ~6.0 x 5.0 mm² | ~2.93 x 2.55 mm2 |
| Remark | Included in sample kit | Included in sample kit | On request |
Available configurations
For engineering purposes, we offer all above packages with the following configurations:
- GSMA SGP.26 test configuration
- Purpose: Download test profile from Infineon test SM-DP+ profile server or common test benches and test profile
- GSMA live configuration
- Purpose: Testing of general device connectivity with live MNO profiles
Support material
Extending along the design-in process, Infineon offers the following support material to enable seamless integration of the OPTIGA™ Connect Consumer eSIM solution into your device.
Documentation
The OPTIGATM Connect Consumer datasheet gives you an overview of the features and characteristics of the product.
OPTIGA™ Connect Consumer Datasheet
The OPTIGATM Connect Consumer “Getting started guide” gives you an introduction to the eSIM consumer ecosystem and shows you how to use the eSIM communication interfaces for easy integration into your device.
Support services
Infineon test SM-DP+ profile server
- Description:
- Infineon offers a test SM-DP+ profile server using the GSMA SGP.26 test certificates so you can easily test your first profile download and get familiar with the eSIM profile download concept.
- Create your own individual activation code in the Infineon Developer Center