TLE9185QX V33 The MOTIX™ TLE9185QX V33 is a three-phase driver IC with integrated power supply and support features for motor control in automotive applications.
The BLDC Driver IC provides main functions such as a 3.3 V low-dropout voltage regulator, three half-bridges for BDLC motor control, one current sense amplifier and one 32 bit SPI interface. The device includes diagnostic and supervision features and is intended to operate with 3.3 V microcontrollers.
Summary of Features
- Low-drop voltage regulator 3.3 V, 250 mA for main supply
- Three half-bridge gate drivers for external N-channel MOSFETs
- Adaptive MOSFET gate control
- One low-side capable current sense amplifier (CSA) with configurable gain for protection and diagnosis
- Configurable wake-up sources
- Six PWM inputs with upto 25 kHz PWM frequency
- 32 bit serial peripheral interface (SPI) with cyclic redundancy check (CRC)
- Periodic cyclic wake in Normal Mode, Stop Mode and Sleep Mode
- Drain-source monitoring and open-load detection, configurable time-out and window watchdog
- Overtemperature and short circuit protection features
Potential Applications
The integrated power supply and support features make them ideal for relevant applications like, Auxiliary pumps (fuel, water, etc.), Blower motor, Engine cooling fan, Sunroof module and Transfer case.
Additional product
Sales Name | Package | Current sense amplifier | Supply Voltage Range | ISO Status |
---|
|
PG-LQFP-64 | 3 | 5.5 V to 60V | ISO--ready | |
|
PG-LQFP-64 | 2 | 5.5 V to 60V | ISO--ready | |
TLE9180D-32QK | PG-LQFP-64 | 3 | 5.5 V to 60 V | ISO 26262-compliant | |
TLE9183QK | PG-LQFP-64 | 3 | 5.5 V to 40 V | ISO 26262-compliant | |
TLE9185QX | PG-LQFP-64 | 1 | 5.5 V to 28 V | ISO--ready |
MOTIX™ TLE9185x is ISO26262-ready! How to obtain Safety Application Note?
myInfineon Collaboration Platform, otherwise known as the myICP is a portal through which you can access all the documentation related to Infineon’s products. While most documentation is accessible via Infineon’s website, confidential documents requiring Non-Disclosure Agreements (NDAs) from customers can be accessed from myICP.
Access to myICP is granted in three basic steps:
Step 1: Register to myInfineon Platform.
- Sign up to MyInfineon here
- Type in the necessary information in the registration form
- Activate your account by clicking on the link in the e-mail sent to you
Step 2: Become promoted user in myInfineon by contacting your Infineon counterpart or by clicking the promotion banner in the My Profile tab on MyInfineon.
Step 3: Get access to the required documentation.