IRFS7730-7P
Overview
75V Single N-Channel HEXFET Power MOSFET in a D2-Pak 7-Lead package
Benefits
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Optimized for 10 V gate drive voltage (called normal level)
- Silicon optimized for applications switching below <100 kHz
- Softer body-diode compared to previous silicon generation
- Industry standard surface-mount power package
- Higher current-rating (by 23%) vs D2PAK (of same die-size)
- High-current carrying capability package(up to 240 A, die-size dependent)
Quality
Support