IPB020N10N5
Overview
OptiMOS™ 5 100 V power MOSFET in D2PAK package with 22% lower RDS(on) for telecom and server power supply applications
OptiMOS™ 5 100 V power MOSFET IPB020N10N5 from Infineon is especially designed for synchronous rectification in telecom blocks including Or-ing, hotswap and battery protection as well as for server power supply applications. The device has a lower RDS(on) of 22% compared to similar devices, one of the biggest contributors to this industry leading FOM is the low on-state resistance providing the highest level of power density and efficiency.
Summary of Features
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44%
- RDS(on) reduction of up to 43% from previous generation
Benefits
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potential Applications
Videos
Quality
Support