IRS2452AM
Overview
Class D Audio IC. The IRS2452AM integrates two channels of high voltage, high performance Class D audio amplifier drivers with PWM modulators and protections. In conjunction with external MOSFET, the IRS2452AM forms a complete 2 channel Class D audio amplifier.
Benefits
• 2 channel integrated analog input Class D audio amplifier driver
• Differential or single-ended input
• Versatile protection control enabling latched, non-latched, or host controlled shutdown function
• Programmable over current protection
• Programmable dead-time generation
• External thermal sensor input
• Click noise reduction
• Under voltage protection
• High noise immunity
Potential Applications
Class D Audio
Support