SG-XFWLP-6-1
Overview
General Information
Package Material | SG |
Package Family | XFWLP |
Terminals | 6 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.95 |
Body Width (mm) | 1.05 |
Min. Terminal Pitch (mm) | 0.37 |
-
SG-XFWLP-6-1_Interactive 3D
Share 01_00 | Feb 03, 2024 | PDF | 219 kb
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 20000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SG-XFWLP-6-1_Interactive 3D
Share 01_00 | Feb 03, 2024 | PDF | 219 kb
-
SG-XFWLP-6-1_Interactive 3D
Share 01_00 | Feb 16, 2024 | STP | 269 kb
-
SG-XFWLP-6-1_Package Outline
Share 01_00 | Jan 06, 2024 | PDF | 109 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLP-6-1_Tape and Reel
Share 01_00 | Feb 14, 2024 | PDF | 99 kb
Footprint
-
SG-XFWLP-6-1_Footprint Drawing
Share 01_00 | Mar 12, 2024 | PDF | 107 kb
Support