SG-UFWLB-60-800 | WLCSP-60 (001-96092)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 60 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.814 |
Body Width (mm) | 4.654 |
Min. Terminal Pitch (mm) | 0.55 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-60-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 108 kb
Footprint
-
SG-UFWLB-60-800_Footprint Drawing
Share 00_00 | Mar 04, 2024 | PDF | 153 kb
Support