SG-UFWLB-34-800 | WLCSP-34 (001-95585)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 34 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.438 |
Body Width (mm) | 2.489 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-34-800_Package Outline
Share 00_00 | Oct 14, 2023 | PDF | 105 kb
Footprint
-
SG-UFWLB-34-800_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 136 kb
Support