SG-UFWLB-133-800 | WLCSP-133 (002-13191)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 133 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.32 |
Body Width (mm) | 4.88 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Packing
Tray
Pieces/Tray | 1 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-133-800_Package Outline_01
Share 01_00 | Feb 12, 2024 | PDF | 116 kb
Packing
-
SG-UFWLB-133-800_Tape and Reel
Share 00_00 | Feb 07, 2024 | PDF | 107 kb
Footprint
-
SG-UFWLB-133-800_Footprint Drawing
Share 01_00 | Jan 06, 2024 | PDF | 212 kb
Support