PG-WHTFN-9-2
Overview
General Information
Package Material | PG |
Package Family | WHTFN |
Terminals | 9 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-WHTFN-9-2_Package Outline
Share 02_00 | Mar 11, 2024 | PDF | 112 kb
Footprint
-
PG-WHTFN-9-2_Footprint Drawing
Share 02_00 | Mar 11, 2024 | PDF | 105 kb
Support