PG-VF2BGA-49-801 | FCBGA-49 (002-13606)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 49 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.994 |
Body Width (mm) | 7.01 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1300 |
Trays/Box | 5 |
Downloads
Packing
-
PG-VF2BGA-49-801_Tape and Reel
Share 00_00 | Dec 23, 2023 | PDF | 102 kb
-
PG-VF2BGA-49-801_Bakeable Trays
Share 01_00 | Dec 23, 2023 | PDF | 104 kb
Footprint
-
PG-VF2BGA-49-801_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 129 kb
Support