PG-UFLGA-34-1
Overview
General Information
Package Material | PG |
Package Family | UFLGA |
Terminals | 34 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 6 |
-
PG-UFLGA-34-1_Interactive 3D
Share 05_00 | Jun 07, 2024 | PDF | 206 kb
Downloads
Package
-
PG-UFLGA-34-1_Interactive 3D
Share 05_00 | Jun 07, 2024 | PDF | 206 kb
-
PG-UFLGA-34-1_Interactive 3D_02
Share 05_00 | Jun 07, 2024 | STP | 699 kb
-
PG-UFLGA-34-1_Package Outline
Share 05_00 | Jun 07, 2024 | PDF | 111 kb
Packing
-
PG-UFLGA-34-1_Tape and Reel_2
Share 01_00 | Jun 07, 2024 | PDF | 102 kb
Footprint
-
PG-UFLGA-34-1_Footprint Drawing
Share 01_00 | Jun 07, 2024 | PDF | 119 kb
Products
Product Families
Support