PG-TSSOP-24-803 | TSSOP-24 (002-14046)
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 24 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.4 |
Body Width (mm) | 7.8 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tube
Pieces/Tube | 4800 |
Tubes/Box | 80 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TSSOP-24-803_Package Outline_01
Share 00_00 | Feb 12, 2024 | PDF | 114 kb
Footprint
-
PG-TSSOP-24-803_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 104 kb
Support