PG-TSSOP-16-803 | TSSOP-16 (002-15914)
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.96 |
Body Width (mm) | 6.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TSSOP-16-803_Package Outline_01
Share 00_00 | Feb 12, 2024 | PDF | 111 kb
Footprint
-
PG-TSSOP-16-803_Footprint Drawing
Share 00_00 | Feb 10, 2024 | PDF | 103 kb
Support