PG-TO252-3-34
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 34 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 6.6 |
-
PG-TO252-3-34_Interactive 3D
Share 04_00 | Jun 07, 2024 | PDF | 92 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO252-3-34_Interactive 3D
Share 04_00 | Jun 07, 2024 | PDF | 92 kb
-
PG-TO252-3-34_Interactive 3D_02
Share 04_00 | Jun 07, 2024 | STP | 356 kb
-
PG-TO252-3-34_Package Outline
Share 04_00 | Jun 07, 2024 | PDF | 116 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TO252-3-34_Footprint Drawing
Share 04_00 | Jun 07, 2024 | PDF | 100 kb
Support