PG-TO252-3-33
Overview
General Information
Package Material | PG |
Package Family | TO252 |
Terminals | 3 |
Version | 33 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.095 |
Body Width (mm) | 6.54 |
-
PG-TO252-3-33_Interactive 3D
Share 02_00 | Aug 19, 2024 | PDF | 92 kb
Downloads
Package
-
PG-TO252-3-33_Interactive 3D_01
Share 02_00 | Aug 19, 2024 | STP | 362 kb
-
PG-TO252-3-33_Interactive 3D
Share 02_00 | Aug 19, 2024 | PDF | 92 kb
-
PG-TO252-3-33_Package Outline
Share 01_00 | Aug 19, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
Footprint
-
PG-TO252-3-33_Footprint Drawing
Share 01_00 | Aug 19, 2024 | PDF | 101 kb
Support